Presa di pressione
Presa di pressione

Measurement couplings

TestPoint - the small, quick measurement coupling

TestPoint is a small measurement coupling with check valve which can remain permanently in the hydraulic system. The TestPoint can be used to check the pressure while the system is running, to ventilate the system or to take a sample of the medium.

In addition, there are also special measurement couplings with check valve which permit not only pressure measurement but also a temperature measurement of the medium.

Advantages:

  • Coupling and uncoupling the TestPoint without system shutdown
  • Pressure, pressure peak measurements with pressure sensors
  • Ventilation and sample-taking while system is running
  • clean handling through leakage-free coupling and uncoupling
Aggiungi alla lista richiesta
Benvenuti al HYDAC
Vuoi visitare il nostro sito web mobile ottimizzata?
Sì, il sito web mobile
No, grazie, al sito web standard