Connection-ready cooling units for closed circuits for which a recooling of the coolant to a level equal to or lower than the ambient temperature is necessary.
Advantages:
- Compact construction, thus space-saving
- Complete system, low installation outlays
- Simple setting and operation, high operational dependability
- hermetically enclosed cooling circuit, minimum maintenance
- Ambient-tracking temperature control possible, adjustment to utilisation application
Characteristics:
- Cooling capacity up to 12.5 kW
- Flow rate up to 50 l/min
- Tank content up to 150 l
Typical applications for HYDAC cooling units:
- Machine tools
- Machining centres
- Plastic injection machines
- Presses
- Electrical components