積層システム用バルブ ML
積層システム用バルブ ML

Valve stacking systems ML

Individually expandable stacking system with integrated fastening elements and sealing elements - Great flexibility in planning and construction - Small dimensions with high performance density - Leakage security through short, rigid connections - Retroactive expansion with supplementary modules possible CHARACTERISTICS Delivery rate: 12 to 20 l/min
Operating pressure: max. 350 bar
Voltages: 24 and 230 volts
Protection class: IP65 according to DIN 60034-5
Operating fluid: hydraulic oil in accordance with DIN 51524, Parts 1 and 2
Temperature range of operating fluid: min. -20°C to max. +80°C
Ambient temperature range: min. -20°C to max. +40°C
Viscosity range: 10 – 380 mm²/s is recommended Filtration: maximum permissible contamination
degree of operating fluid in accordance with ISO 4406 Class 21/19/16 Weight: 0.5 to 6.4 kg depending on the individual module
Return quantity: up to 20 l/min
Can be flange-mounted to: DC1, CO1, CA and HP power units
Details in the brochure 5.308.0
要求リストを設定する
HYDACにようこそ
あなたは私たちのモバイル最適化されたウェブサイトを訪問したいですか?
はい、へ携帯サイト
いいえ、標準的なウェブサイト