EMLF

Stainless steel inline filters
  • Flow rates up to 150 l/min
  • Pressure levels up to 40 bar
  • Connections: 1" BSPP to SAE 32
  • Installation sizes: 330, 660
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website