HPSSF

Stainless steel high-pressure filter
  • Flow rates up to 130 l/min
  • Pressure levels up to 700 bar
  • Connections: ¼" NPT or BSPP to 1-3/8"-12
  • Installation sizes: 30, 60, 110, 160, 240
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website