LFN

Inline filter in accordance with 24550
  • Flow rates up to 100 l/min
  • Pressure levels up to 100 bar
  • Connections: G½ to G1
  • Installation sizes: 40, 63, 100
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website