RFL cast version
RFL cast version

RFL cast

Inline filter
  • Flow rates up to 1300 l/min
  • Pressure levels up to 40 bar
  • Connections: SAE DN 80 to DIN DN 100
  • Installation sizes: 661, 662, 851, 853, 951, 952, 1301, 1302, 1321, 1322
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website