RFLND

Inline filter in accordance with DIN 24550
  • Flow rates up to 6000 l/min
  • Pressure levels up to 16 bar
  • Connections: G1½ to DIN DN 250
  • Installation sizes: 630, 1000, 3000, 4000, 5000, 6000
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website