Mobile Website
Download
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
Products
Industries / Systems
Downloads
HYDAC AS
HYDAC AS
Products
Filtration and fluid conditioning
Hydraulic and lubrication filter
Filter assemblies
Inline filters
RFLR
Products
Products
Products
Filtration and fluid conditioning
Hydraulic accumulators
Valves
Manifolds, housings
Heat exchangers / coolers
Cooling systems
Pumps
Bell housings and accessories
Sensors
Measurement, display and analysis tools
Control Technology
Solenoid technique
Fittings / ball valves
Mounting technology
Pipe connections
Couplings for fluids
Small power units
Mobile Hydraulics
Mobile Valves
Servo control valves
Cylinders
Services
Filtration and fluid conditioning
Inline filters
ACSSF
AFLD (API 614)
DF
DFDK
DFDKN
DFF
DFG
DFM
DFN
EMLF
FLN
FLND
FMND
HDF
HFM
HPSSF
ILF
LF
LFM
LFN
LFNF
LFR
LPF
LPFK
LPFR
MDF
MDFR
MF/MFD
MFM
MFX
MPSSF
NF 2/3.0
NFD 2.0
RFL welded version
RFL cast version
RFLD welded version
RFLD cast version
RFLK welded version
RFLKD welded version
RFLN
RFLND
RFLR
Back
Back
RFLR
RFLR
Inquiry list
Inquiry list
Print
Print
Overview
Product search
Contact
RFLR
Inline filter with magnetic core
Flow rates up to 1200 l/min
Pressure levels up to 25 bar
Connections: SAE DN 50 to SAE DN 100
Installation sizes: 400, 600, 800, 1000, 1200
Flow from inside to outside
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website