Open Centre sectional directional valves with 1 to 10 sections and 3/8", 3/4" or 1/2" standard connections, for nominal flow rates from 10 to 180 l/min and system pressures up to 350 bar. The operating modes are hand lever, bowden cable, hydraulic, electrohydraulic, or pneumatic controls. Piston position indicators are also available in our mobile valve product range.