Clamps to DIN3015
Clamps to DIN3015

DIN3015

Clamps to DIN 3015 are a perfected modular system for the mounting of pipes with static and dynamic loads.

Advantages

  • shock-absorbing, vibration-damping and noise-absorbing properties
  • compensation of pipe allowances and axial divergences
  • exclusion against corrosion by all around surface treatment
  • economical stick in and screw assembly of the bayonet nut
  • smooth component mounting by clamp body of thermoplastic rubber
  • weld plates formed of one part
  • steel parts with sufficient surface protection
  • safe overhead mounting by fixing effect of the plastic parts

Part 1 Light range

  • Diameter range from 6 - 54 mm
  • with elastomer insert of 6 - 32 mm

Part 2 Heavy range

  • Diameter range from 6 - 406.4 mm
  • with elastomer insert of 6 - 140 mm

Part 3 Twin clamps

  • Diameter range from 6 -42 mm

Materials

PA, PP, thermoplastic elastomer

Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website