Flat steel bolt clamps to DIN3567
Flat steel bolt clamps to DIN3567

DIN3567

Flat steel bolt clamps are used in pipeline systems outside of hydraulic applications

  • Diameter range from 25 - 500 mm
  • Application up to +300°C

Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website