Complete oil-air coolers with axial or radial fans for industrial and mobile applications.
- OK-EL - standard range
Cooling capacity up to 200 kW,
greater cooling capacity as special version possible,
also available with pump and filter as a bypass circuit available
as ATEX version or a version with continuously variable speed control
- SC - Silent series
Cooling capacity up to 20 kW
with radial fan
also available with pump and filter as bypass circuit
- OK-ELC - Compact series
Cooling capacity up to 34 kW
compact motor-fan unit
- OK-P - Standard industrial series
Cooling capacity up to 120 kW
- OK-ELD - Mobile series
Cooling capacity up to 34 kW
with DC motor
- OK-ELH - Mobile series
Cooling capacity up to 140 kW
with hydraulic motor