Brazed plate heat exchangers are comprised of a number of moulded stainless steel plates which are vacuum-brazed with copper or nickel.
The special moulding of the plates ensures a turbulent flow which is necessary for an optimum heat transfer and which furthermore brings about a self-cleaning effect, because deposits on the surface are reduced by the high level of wall friction.
Application:
cooling circuits with water, coolant or oil