The FWKS is a compact fluid-water cooling system for cooling and lubrication circuits with a plastic tank with circulation pump, a plate heat exchanger and additional accessories.
This system is primarily used as a temperature-controlled intermediate circuit. In this way the contamination and corrosion in the coolant circuits which could arise as a result of directi cooling with poor water quality is prevented.
Function:
The pump conveys the cooled operating fluid from the tank through the component that is to be cooled. Once there, it absorbs the heat. It then flows back to the plate heat exchanger, where it is returned to a cooler temperature by the cooling water.
Technical data:
Typical applications:
3D models are available on request. Please get in contact with us.