HYDAC shock valve housings are the secure way to protect consumers against overloads. The constellation of two built-in pressure relief valves which generate a short circuit of the connected consumer in the event of an overload is the best way to intercept peak pressures and to safeguard the system.