The combination of complex functions in one housing, optimally matched to the available installation space, with the option of flange-mounting additional functions, is a major advantage of this solution.
Customer-specific central hydraulic manifolds are usually cast from cast iron with cores and are supplied fully equipped and tested by us.
The central hydraulics replaces several valve housings with many screw connections, pipes and hoses. Sources of error are reduced here and leakage points are avoided. In addition, the assembly costs can be significantly reduced.
The energy efficiency of the overall system can be improved through optimized channel management and the resulting low pressure drops.
Overall, the central hydraulics is the most economical solution for the respective application.
Advantages:
- Optimal installation space
- Optimal shape
- Optimal energy efficiency
- Reduction of leakage points
- Cost-optimized
- All from a single source
The concept of central hydraulics can be used across all industries.