OPEN-CENTER DIRECTIONAL VALVES

Our open center directional control valves work primarily with fixed displacement pumps. The directional control valves RS160, RS220, RSQ240 and DX-6 are also compatible with variable displacement pumps.

The types of actuation range from hand lever, bowden cable, hydraulic, pneumatic, electrohydraulic or electronic control units. Position monitoring sensors are also available. Furthermore, there are optimized main control pistons for different applications.
The directional control valves are developed with a focus on high precision, fine control and energy efficiency. Due to the flexible structure and compact design the valves are suitable fo a large number of applications.
Add to inquiry list