Hybox - a very compact and efficient small power unit
- Modular valve concept
- Expandable with additional control blocks
- Can be integrated with the HYDAC ML series
- Tank size 20 - 400 l
- Max. pressure 350 bar
- Flow rate: 1 - 60 l/min
- Fast delivery < 3 days