Oil condition sensors facilitate online monitoring of the oil condition in stationary and mobile applications.The HYDACLab
® HLB 1400 is a multifunctional sensor for online condition recording of standard and biological oils in stationary and mobile applications. The user is thus informed in real time of changes in the fluids and can implement measures against improper operating conditions without delay.
Online Measurement:
- Electrical fluid parameters
- Relative change Conductivity
- Digital, analogue and switching outputs