PROPORTIONAL VALVES

HYDAC proportional valves are electronically actuated valves for which the output value - pressure or flow - is changed at the same ratio as the inlet value. Control electronics and proportionally designed solenoids are required for actuation. Just as it is true in the hydrovalve sector, HYDAC offers here pressure relief, pressure reducing, needle, flow control, and directional valves.