The valves are robust and characterized by a flow-optimized design for high nominal flow rates at low pressure drop. This enables compact, energy-efficient manifolds. The reliability and service life of these components increases plant availability.
Over all nominal sizes continuous available options as damping pin, shaft seal and finely graded spring strengths (opening pressure) expand the possibilities for circuit optimization.