SOFTWARE SUITE

MATCH Software Suite. The consistent solution for the control development of mobile machinery.
The MATCH software suite offers a consistent solution for all process steps of the control development. The tool are perfectly matched and allow all users to work closely with one another: in develpoment, testing, commissioning and production, maintenance and service.

MATCH accelerates the development process of mobile machinery by up to 50%: applications for complex vehicle or machine controls can be implemented very quicker. Based on the V-model, with consistent data and integrated safety standards. All the test process required in the V-model are included by default.

MATCH. Ones system for all your software requirements. for the complete lifecycle of mobile machines. Innovative, efficient and TÜV certified.

Ajouter à la liste de demande