The OK-ELC air cooler series is designed specifically for hydraulic applications where high performance and efficiency is required and physical size must be minimized to allow easy installation.
Compact, efficient, high performance
Cooling capacity up to 28kW
AC motors with 230/400V, 50/60 Hz
Options:
Integrated pressure bypass valve (IBP) / Integrated thermal pressure bypass valve (IBT) The bypass channel is integrated in the cooling element. If a particular pressure is exceeded, the IBP opens the bypass channel, thereby protecting the cooling element from too high a pressure. Furthermore, the IBT only opens the cooling element path once a particular temperature has been reached.