LOW NOISE SERIES AC-LN

The AC-LN air cooler series can be used in all areas where either oil or water-glycol is to be cooled with air. The wide range of accessories and optional versions mean that the coolers can be adapted flexibly to various applications.
  • Low noise
    e.g. AC-LN8L: 68 db(A) at 1m
  • Sizes: 1 to 14
  • Cooling capacities: up to 200 kW

Options:

  • ACA-LN / ACAF-LN
    With pump and filter for efficient cooling and filtration in the bypass flow
  • Integrated pressure bypass valve (IBP) / Integrated thermal pressure bypass valve (IBT)
    The bypass channel is integrated in the cooling element. If a particular pressure is exceeded, the IBP opens the bypass channel, thereby protecting the cooling element from too high a pressure.
    Furthermore, the IBT only opens the cooling element path once a particular temperature has been reached.
  • ATEX
    For operation in gas and dust explosive areas.
  • Corrosion protection (CPL)
    The CPL version is for aggressive ambient conditions, such as industrial atmospheres, high humidity or high salt content, which place great demands on the corrosion resistance and robustness of the materials used.