新闻
新闻
打印打印
08.06.2020

NEW! HYDAC Process Technology Inline Filter Product Overview

Brochure 7.710


  • Effective separation of all kinds of solids
  • Numerous designs and filter materials allow an optimal adaptation to the filtration task and the existing process conditions
  • Temperatures up to 400 °C
  • Pressures up to 1000 bar
  • Filtration ratings from 1 µm (absolute) to 10000 µm
  • Flow rates up to 3600 m³/h
  • Skid and system solutions as well as customer specific solutions

Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website