适配器
适配器
打印打印

适配器

Adapters are used as connection pieces for elements with different interfaces or for the connection of additional components.

Supplier program:

Adapter for the connection of measurement hoses for thread M16x2

Thread G L in mm p max
M 16 x 2 42 63 MPa (9000 psi)

Adapter for connecting different thread series 1620 - 1615 - 1215

Thread G1 Thread G2 L in mm
Retaining thread 12 M 16 x 2 25.2
M 16 x 2 Retaining thread 12 32
M 16 x 1.5 M 16 x 2 31.4
M 16 x 2 M 16 x 1.5 31.4

Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website