压力表直接接口
压力表直接接口
打印打印

压力表直接接口

Delivery programme
  • Manometer direct connection

Internal thread Pmax Length
ISO 228-G 1/4 63 MPa 14.5 mm
ISO 228-G 1/2 17 mm
1/4 NPT -

  • Manometer connection for bulkhead partition
Inner thread Outer thread Length
ISO 228-G 1/4 1620 / M16x2 38 mm
ISO 228-G 1/2 42.5 mm
1/4 NPT
Remark: without check valve
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website