螺纹接头
螺纹接头
打印打印

螺纹接头

Adapter for connection to the measurement devices on various line openings by screwing in

Delivery programme

Outer thread Pmax Length Screw-in length
M 12x1.5 63 MPa 19 mm 10 mm
M 16x1.5 19 mm 10 mm
ISO 228-G 1/8 40 MPa 19 mm 8 mm
ISO 228-G 1/2 63 MPa 10 mm 14 mm
ISO 228-G 3/4 13 mm 12 mm
½ NPTF 10 mm 18 mm

Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website