Welding adaptors are used as mechanical connection elements wherever line openings for test points are to be set up quickly, securely and inexpensively.
Delivery programme
Thread G
p max
Length
Diameter
M 14 x 1.5
63 MPa (9000 psi)
30 mm
22 mm
ISO 228 – G 1/4
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?