快速封闭离合器

High-quality quick-action coupling made of steel, stainless steel, brass or plastic for practically every application contingency

Very robust, rapid and secure coupling of practically all fluid media. Special solutions for your application needs can also be implemented upon request.

Variants:

  • flat-sealing (leakage-free), cone-sealing or ball-sealing
  • with or without check valve
  • Plug-in or screw coupling
  • Bulkhead, pipe, hose or block integration
  • optional with dust cap, dust plug
  • optional with additional pressure relief (coupling under residual pressure)

Materials available for shipment:

  • Galvanised steel / zinc-nickel
  • Stainless steel 1.4571
  • Brass
  • Plastic

Choice of seals made of:

  • NBR
  • FKM (Viton)
  • EPDM
Add to inquiry list