纵向联结系统 ML

Individually expandable stacking system with integrated fastening elements and sealing elements - Great flexibility in planning and construction - Small dimensions with high performance density - Leakage security through short, rigid connections - Retroactive expansion with supplementary modules possible CHARACTERISTICS Delivery rate: 12 to 20 l/min
Operating pressure: max. 350 bar
Voltages: 24 and 230 volts
Protection class: IP65 according to DIN 60034-5
Operating fluid: hydraulic oil in accordance with DIN 51524, Parts 1 and 2
Temperature range of operating fluid: min. -20°C to max. +80°C
Ambient temperature range: min. -20°C to max. +40°C
Viscosity range: 10 – 380 mm²/s is recommended Filtration: maximum permissible contamination
degree of operating fluid in accordance with ISO 4406 Class 21/19/16 Weight: 0.5 to 6.4 kg depending on the individual module
Return quantity: up to 20 l/min
Can be flange-mounted to: DC1, CO1, CA and HP power units
Details in the brochure 5.308.0