PGE
PGE
打印打印

PGE

External gear pumps PGE   External gear pumps
Essential performance data:
  • Available in four sizes
  • 0.25 cm³/rotation - 60 cm³/rotation
  • Nominal pressure of up to 250 bar; maximum pressure of up to 280 bar
  • Speed of up to 3500 rpm
  • Also available as a multiple pump
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website