EY 1356

EY 1356
The contamination switch series EY-1356 works as a warning element in hydraulic systems and gearboxes and has been developed by HYDAC ELECTRONIC to meet the special requirements of our customers. The sensor detects and attracts metallic ferromagnetic particles in oil or in other hydraulic fluids. The accumulation of particles leads to a change of the ohmic resistance which has an effect on the switching signal.
The contamination sensor thus provides an early warning of possible wear. Substantial damage on bearings and gear wheels, for instance, can therefore be avoided. The sensor is available with different mechanical and electrical connections and can be integrated into almost any application.
Special features:
  • Simple structure
  • Robust construction
  • Standard connection types