液位传感器

Electronic level sensors are used for recording fill levels in fluid technology systems. In order to fulfil the wide-ranging customer requirements, HYDAC offers an extensive range of capacitive and contact-free level switches.
Electronic level switches record the fill level and output one or more switching signals in accordance with the presetting. As an option, the fill level can also be permanently output as an analogue signal (4 ... 20 mA or 0 ... 10V).  
Type series
  • ENS 3000 (capacitive rod sensor)
  • HNS 500 (ultrasonic sensor)
  • HNT 1000
  • HNS 3000