PRUŽNÉ DRŽÁKY ČERPADEL

HYDAC flexible bell housings enable the precisely centred linkage of IEC motors with hydraulic pumps.

  • Bell housings in accordance with VDMA 24561 Form B
  • unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561
  • can be supplied for almost all hydraulic pumps
  • centred motor shaft and pump shaft
  • processing of both flange-mounting sides finished
  • Bell housing made of aluminium with damper element made of NBR
  • Pressure-loaded damping ring
  • Noise-reducing and vibration-damping
  • Sizes available for delivery from 200 to 660 (motor size 80 to 315L)