DH - NEREZ. ELEMENTY DO TLAKOVÝCH FILTRŮ

Pressure filter elements in stainless steel versions are used in hydraulic filters which would normally be equipped with elements of construction type "D".

FEATURES:

  • Filter materials: Betamicron (1 µm - 20 µm), Chemicron (1 µm - 20 µm), wire mesh (25 µm - 250 µm)
  • Differential pressure: 210 bar
  • Operating temperature: up to 400°C

Add to inquiry list