DN - ELEMENTY DO TLAKOVÝCH FILTRŮ DIN

Pressure filter elements in accordance with DIN 24550 are used in pressure filters, e.g. in the series DFN, FLN, FLND, FMND, LFN, LFNF.

FEATURES:

  • Filter rating: 3 to 200 µm
  • Filter materials: glass fibre, wire mesh
  • Absolute or nominal filtration, depending on the filter material
  • Permissible differential pressure: 30 to 160 bar
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media
  • Without bypass valve
  • In accordance with DIN 24550