RK - ELEMENTY DO ZPĚTNÝCH-SACÍCH FILTRŮ

RK elements are used in return line suction filters of the RKM series.

FEATURES:

  • Filter ratings: 10 and 15 µm
  • Filter material: meltblown
  • Absolute filtration
  • Permissible differential pressure: 20 bar
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media
  • Without bypass valve