S - SACÍ ELEMENTY

"S" type elements are installed directly in the pipeline.

FEATURES:

  • Filter ratings: 50 to 200 µm
  • Filter material: wire mesh
  • Nominal filtration
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media
  • Without bypass valve (optionally with)