HX-1 MODULÁRNÍ SYSTÉM ŘÍDÍCÍCH BLOKŮ

The modular manifold system HX1 from HYDAC for the working hydraulics in mobile working machines. Load sensing capable - closed center.

Pmax = 250 bar

Qmax = 120 l/min (Inlet)

The performance range in modules with proportional spools is up to 35 l/min and in black/white modules up to 70 l/min. It is foreseen for the complex and flexible demands of the mobile hydraulics (e.g. municipal , agricultural and construction machines).
The system is based on reliable valve technology from HYDAC. The special requirements of the mobile branch have been incorporated: compact, enlargeable, weight-optimized and service-friendly.
Machine development times at the manufacturers of mobile work machines will be shortened more and more. As is also true for the time span between project start and production start. Here the system is an optimum development tool: the machine producer defines a basic machine (Standard), which can be enlarged with various options. It is precisely in accordance with this scheme that a basic manifold system will be choosen and optional modules defined. A short delivery time and the flexibility which enables the integration of options at any time and as simply as possible are ensuring a rapid and successful project start.