TĚLESA DO VEDENÍ

HYDAC pipeline housings are housings which are installed directly in the pipeline and which are additionally equipped with such functions as checking, throttling and flow regulation. Low line losses and space-saving installation are the advantages here.