Process water supply

The supply of a plant with fresh water from an own source or with surface water from a river close by can only be ensured using upstream filtration. For this purpose, HYDAC offer a range of process filter products which are able to fulfil this task continuously through automatic back-flushing of the filter.

The cooling water supply right up to each individual machine and the heating water circuit to all works halls add up to km-long pipeline networks. The water quality suffers during any conversions necessary on machine tools, or by changing the course of the lines. The filtration has to protect the cold water process and therefore the machine operations, and reduce the maintenance operations required on the heating circuit.

Fresh water supply

The supply of a plant with fresh water from an own source or with surface water from a river close by can only be ensured using upstream filtration.
Here HYDAC provides a range of process filter products, such as for example cartridge filters, return filters etc.

Cooling water supply

The cooling water supply right up to each individual machine and the heating water circuit to all works halls add up to km-long pipeline networks. The water quality suffers during any conversions necessary on machine tools, or by changing the course of the lines. The filtration has to protect the cold water process and therefore the machine operations.

Heating water circuit

The central solution with its own thermal power station for all works halls supplies a large pipeline network. The filtration of the heating water in the return line protects pumps and valves and reduces energy loss.

Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website