Compact unit
Compact unit
PrintPrint

Compact unit

CO1 unit with a modular extendable valve linkage for the hydraulic functions tool clamping, rotary table clamping and swiveling table clamping
The pressure in the accumulator charging system is monitored via the analogue signal on a pressure sensor. This means that various additional functions are possible in the PLC:

  1. Monitoring of the accumulator pre-tension by assessing the pressure gradients during the charging process
  2. Unit start-up independent of the charging condition of the accumulator on time-critical functions such as tool changes
  3. Leakage check - start-up of the unit is monitored without activating a function
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website