Fluid wall

Complete fluid wall for a linked machining center in automobile production

In the fluid wall, all fluid functions of the machine tool are put together:

  • Hydraulics
  • Pneumatics
  • Lubrication
  • Cooling lubricant distribution and high pressure generation
  • Cooling system

 

The system is switch on via I/O modules.
The modular set-up of the system allows adaptation to the customer-specific requirements.

Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website