Protection filtration
Protection filtration
PrintPrint

Protection filtration of the high pressure supply to a machine tool

Protection filtration of the high pressure supply to a machine tool
The internal cooling lubricant supply to the machine tool is carried out through high-pressure pumps with a pressure of up to 80 bar. The automatic back-flushing filter AutoFilt® RF4 is installed upstream of the high pressure system as a protection filter for the high pressure pumps and tools.
Through the automatic back-flushing, the filter elements are cleaned automatically, but the filtration process is not interrupted. An element change is not required.

Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website