Test facilities

Hydraulic plants for testing functional reliability and safe operation for the static and/or dynamic performance of components, assemblies or systems.

We make it our challenge to offer you the best and most economical solution.

  • Comprehensive system know-how
  • Good  operability due to its optimised design and combination of components
  • Optimised and energy-efficient hydraulic power units
  • Increased operational safety due to reduced number of interfaces
  • Integration of reliable  electronic systems and components
  • Active co-operation  in close development partnership
  • Worldwide commercial and technical support through our global presence and local expertise

Engineering

  • Requirement analyses, simulation and system optimisation
  • Control and automation technology
  • Project-specific software

Hydraulic Power unit

Hydraulic power unit for installation at your specified location

  • Small power units => Hybox Mini +Hybox  Basic modular systems => fast availability
    pmax = 350 bar;  Qmax = 60 l/min
  • Hydraulic power units up to 10,000 l/min ->  larger upon request 
  • Hydraulic power unit with variable speed drive

 Hydraulic power unit for mobile applications thanks to hydraulics in the container

  • Hydraulic power units integrated into the container
  • Small, movable power units 

Electronic control, sensors

  • Analogue and digital power amplifiers
  • General function modules
  • Pressure control modules
  • Position control modules
  • Synchronisation control modules

Application-specific sensors

  • Pressure and temperature
  • Oil condition
  • Particle contamination and humidity
  • Standard electrical and mechanical connections
  • For preventative fluid servicing and increased operational safety
  • Mobile portable data recorders for service, commissioning and maintenance

Pumps

  • External pumps
  • External gear motors
  • Internal gear pumps
  • Vane-type pumps
    - Displacement pumps  max. pressure 250 bar
    - Variable pumps
  • Axial piston pump, variable displacement up to max. pressure 400 bar
  • Leakage oil pumps

Memory

Accumulators of all functional principles (see HYDAC hydraulic accumulators) for different applications:

  • energy storage
  • Minimising pump pulsations
  • Avoidance of pressure peaks and noises
  • Accumulator stations for additional short-term flow

Hydraulic cylinders

Servo-cylinders (= very low-friction cylinders)

  • Differential cylinder
  • Double-rod cylinders with and without protection pipe
  • Synchronous cylinders

Valve block

  • Manifold block
  • Safety block, e.g. with setting functions, counter balance and maximum flow control valves, pressure filter and accumulator for emergency functions
  • Valve block mounted directly on the cylinder

Filtration solutions

A comprehensive range of hydraulic and breather filters, fitted with high-quality filter element material ensures high operational safety and extended maintenance intervals, e.g.:

  • Return filtration
  • Offline filters
  • Pressure oil filtration
  • Tank Breather Filter

Filter clogging indicator for improved operational safety and to indicate maintenance intervals, if required.

Cooling systems

High capacity and easy-to-install cooling systems are available to comply with legal requirements for noise and energy efficiency.

  • Oil/air coolers
  • Oil/water coolers
  • Compressor coolers

Accessories

  • BELL HOUSINGS
  • Mounting units for components and piping
  • Ball Valves
  • Fluid level indicator   and sensors

Safety aspects

  • We not only comply with the safety requirements as per Machinery Directive 2006/42/EC, but we also consider the safety functions of our customer important and implement them using our comprehensive experience.
  • Aftersales maintenance and repair by local specialists from HYDAC's worldwide service team.
    Welcome at HYDAC
    Would you like to visit our mobile optimized website?
    Yes, to the mobile website
    No thanks, to the standard website