Damping rails
Damping rails
PrintPrint

Damping rails

HYDAC damping rails decouple vibrations and lower the noise level

  • for bell housing foot brackets in accordance with VDMA 24561 in the light-duty and heavy-duty design
  • Resistant to mineral oil due to NBR rubber compound
  • designed for weight load with horizontal installation
  • noise-reducing and vibration-damping
  • available from stock
  • Special lengths and/or special designs available on request
  • available sizes:
    FDS.../3 for bell housing foot brackets of the light-duty range
    FDS.../4 for bell housing foot bracket of the heavy-duty range
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website