Damping rings
Damping rings
PrintPrint

Damping rings

HYDAC damping rings enable a noise reduction between the drive unit and the tank by means of an elastomeric oil-tight separation.

  • cost-effective noise reduction due to decoupling from tank
  • high permissible radial, angular and axial stress
  • for vertical and horizontal mounting
  • Vulcanized seal lip, no additional seal required
  • resistant to mineral oil through the use of NBR rubber compound
  • Sizes available for delivery: 200 to 600
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website