Double-cardanic curved-tooth gear coupl.
Double-cardanic curved-tooth gear coupl.
PrintPrint

Double-cardanic curved-tooth gear coupl.

Gear coupling, the flexible shaft connection
  • double cardanic mode of action, resulting in negligible restoring forces
  • Plastic sleeve made of 6.6 polyamide, very high electrical insulating power
  • resistant against all commercially available lubrication and hydraulic oils
  • simple, time-saving installation
  • permissible temperature range: from -25°C to +80°C
  • maintenance-free thanks to the combination of the steel and plastic as materials
  • can be supplied in the sizes 14 to 100 (motor size 56 to 315L)
  • prescribed for Berarma pumps
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website